??
CAD model selection
V6-443 1065
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-443 1065
ARTIKELNR
Item no.
1065
AF
No. of convolutions
2
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
80.0 mm
LMAX
Length max.
55.0 mm
LMIN
Length mix.
15.0 mm
MS
Material thickness
2.00 mm
D1
Connection diameter
113.0 mm
D2
Connection diameter
148.0 mm
DD1
min. inner diameter
140.0 mm
DD2
max. outer diameter
180.0 mm
WS
Material
53 CR 858
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.