??
CAD model selection
10660 Simko 320 X2 70 58 20.5 4.2
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
Simko 320 - Merkel® Compact seal
Bill of material
10660 Simko 320 X2 70 58 20.5 4.2
ARTIKELNR
Item no.
10660
D
70.0 mm
DD
d
58.0 mm
NUT
Groove
L
20.5 mm
L1
4.2 mm
L2
0.0 mm
D1
d1
0.0 mm
D2
d2
69.4 mm
D3
d3
66.0 mm
C
4.0 mm
WS
Material
80 NBR M00878
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.