??
CAD model selection
10707 Simko 320 X2 120 106 22.5 5.2
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
Simko 320 - Merkel® Compact seal
Bill of material
10707 Simko 320 X2 120 106 22.5 5.2
ARTIKELNR
Item no.
10707
D
120.0 mm
DD
d
106.0 mm
NUT
Groove
L
22.5 mm
L1
5.2 mm
L2
0.0 mm
D1
d1
0.0 mm
D2
d2
119.4 mm
D3
d3
116.0 mm
C
6.0 mm
WS
Material
80 NBR M00878
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.