??
CAD model selection
10738 Simko 320 X2 140 123 26.5 7.2
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
Simko 320 - Merkel® Compact seal
Bill of material
10738 Simko 320 X2 140 123 26.5 7.2
ARTIKELNR
Item no.
10738
D
140.0 mm
DD
d
123.0 mm
NUT
Groove
L
26.5 mm
L1
7.2 mm
L2
0.0 mm
D1
d1
0.0 mm
D2
d2
139.4 mm
D3
d3
136.0 mm
C
6.0 mm
WS
Material
80 NBR M00878
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.