??
CAD model selection
BFA 130 120 80 110973
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BFA - Long-stroke rolling diaphragms
Bill of material
BFA 130 120 80 110973
ARTIKELNR
Item no.
110973
WS
Material
50 NBR 253
DC
130.0 mm
DK
120.0 mm
H
80.0 mm
W
0.80 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.