??
CAD model selection
TDUOP 50 10 18 112178
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TDUOP - Merkel® Complete piston
Bill of material
TDUOP 50 10 18 112178
ARTIKELNR
Item no.
112178
DN
50.0 mm
DN1
10.0 mm
NUT
Groove
D1
37.0 mm
D2
45.0 mm
H1
18.0 mm
H2
7.4 mm
H3
4.8 mm
Download CAD models
Previews - 3D