??
CAD model selection
B1SL 145 175 15 116558
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
B1SL - Simmerring®
Bill of material
B1SL 145 175 15 116558
ARTIKELNR
Item no.
116558
D1
Shaft
145.0 mm
D2
Cage
175.0 mm
B
Width
15.0 mm
NUT
Groove
DIN
DIN 3761
BS
WS
Material
72 NBR 902
AUS
outside surface
metallic
VPE
Packaging
Industry Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.