??
CAD model selection
11832 AU N 22 34 6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU N - Merkel® U-Ring
Bill of material
11832 AU N 22 34 6
ARTIKELNR
Order number
11832
WS
Material
94 AU P00925
DD
d
22.0 mm
D
34.0 mm
NUT
Groove
H
6.0 mm
H1
3.0 mm
L
7.0 mm
P
Profile
6.0 mm
C
5.0 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.