??
CAD model selection
11895 N 240 280 20
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
N - U-packing
Bill of material
11895 N 240 280 20
ARTIKELNR
Item no.
11895
WS
Material
90 NBR M00108
DD
d
240.0 mm
D
280.0 mm
NUT
Groove
H
20.0 mm
H1
10.0 mm
L
21.0 mm
P
Profile
20.00 mm
C
11.0 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.