??
CAD model selection
BASL 40 80 12 12011162
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BASL - Simmerring®
Bill of material
BASL 40 80 12 12011162
ARTIKELNR
Item no.
12011162
D1
Shaft
40.0 mm
D2
Cage
80.0 mm
B
Width
12.0 mm
NUT
Groove
DIN
DIN 3761
AS
WS
Material
72 NBR 902
AUS
outside surface
flat
VPE
Packaging
Industry Pack
Download CAD models
Previews - 3D