??
CAD model selection
12122 AU N 95 110 15
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU N - Merkel® U-Ring
Bill of material
12122 AU N 95 110 15
ARTIKELNR
Order number
12122
WS
Material
94 AU P00925
DD
d
95.0 mm
D
110.0 mm
NUT
Groove
H
15.0 mm
H1
10.0 mm
L
16.0 mm
P
Profile
7.5 mm
C
0.0 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.