??
CAD model selection
NIPSL 18 28 7 9.5 121453
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NIPSL - Merkel® Combination seal
Bill of material
NIPSL 18 28 7 9.5 121453
ARTIKELNR
Item no.
121453
DN1
dN
18.0 mm
DN
28.0 mm
NUT
Groove
H1
7.0 mm
H2
9.5 mm
D1
30.0 mm
L
8.5 mm
R
1.1 mm
Download CAD models
Previews - 3D