??
CAD model selection
V6-542 125325
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-542 125325
ARTIKELNR
Item no.
125325
AF
No. of convolutions
9
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
265.0 mm
LMAX
Length max.
310.0 mm
LMIN
Length mix.
50.0 mm
MS
Material thickness
2.00 mm
D1
Connection diameter
120.0 mm
D2
Connection diameter
140.0 mm
DD1
min. inner diameter
145.0 mm
DD2
max. outer diameter
190.0 mm
WS
Material
50 CR 879
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.