??
CAD model selection
V6-1484 129831
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CASC - Single convolution bellow
Bill of material
V6-1484 129831
ARTIKELNR
Item no.
129831
AF
No. of convolutions
1
LH
Productions length
30.0 mm
L
Length
mm
LMAX
Length max.
30.0 mm
LMIN
Length mix.
30.0 mm
MS
Material thickness
1.50 mm
D1
Connection diameter
12.0 mm
D2
Connection diameter
24.0 mm
DD1
min. inner diameter
18.0 mm
DD2
max. outer diameter
30.0 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.