??
CAD model selection
BFA 140 130 30 13171
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BFA - Long-stroke rolling diaphragms
Bill of material
BFA 140 130 30 13171
ARTIKELNR
Item no.
13171
WS
Material
50 NBR 253
DC
140.0 mm
DK
130.0 mm
H
30.0 mm
W
0.80 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.