??
CAD model selection
13630 AU N 8 25 6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU N - Merkel® U-Ring
Bill of material
13630 AU N 8 25 6
ARTIKELNR
Order number
13630
WS
Material
94 AU P00925
DD
d
8.0 mm
D
25.0 mm
NUT
Groove
H
6.0 mm
H1
2.5 mm
L
7.0 mm
P
Profile
8.5 mm
C
6.0 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.