??
CAD model selection
14080 AU N 17 35 10
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU N - Merkel® U-Ring
Bill of material
14080 AU N 17 35 10
ARTIKELNR
Order number
14080
WS
Material
94 AU P00925
DD
d
17.0 mm
D
35.0 mm
NUT
Groove
H
10.0 mm
H1
5.0 mm
L
11.0 mm
P
Profile
9.0 mm
C
6.0 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.