??
CAD model selection
14086 AU N 18 35 8.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU N - Merkel® U-Ring
Bill of material
14086 AU N 18 35 8.5
ARTIKELNR
Order number
14086
WS
Material
94 AU P00925
DD
d
18.0 mm
D
35.0 mm
NUT
Groove
H
8.5 mm
H1
4.3 mm
L
9.5 mm
P
Profile
8.5 mm
C
6.0 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.