??
CAD model selection
14210 AU N 50 75 12.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU N - Merkel® U-Ring
Bill of material
14210 AU N 50 75 12.5
ARTIKELNR
Order number
14210
WS
Material
94 AU P00925
DD
d
50.0 mm
D
75.0 mm
NUT
Groove
H
12.5 mm
H1
6.3 mm
L
13.5 mm
P
Profile
12.5 mm
C
6.5 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.