??
CAD model selection
V6-1150 142815
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-1150 142815
ARTIKELNR
Item no.
142815
AF
No. of convolutions
4
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
70.0 mm
LMAX
Length max.
95.0 mm
LMIN
Length mix.
20.0 mm
MS
Material thickness
1.00 mm
D1
Connection diameter
7.0 mm
D2
Connection diameter
20.0 mm
DD1
min. inner diameter
25.0 mm
DD2
max. outer diameter
50.0 mm
WS
Material
50 CR 879
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.