??
CAD model selection
V6-1008 14405
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-1008 14405
ARTIKELNR
Item no.
14405
AF
No. of convolutions
3
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
35.0 mm
LMAX
Length max.
35.0 mm
LMIN
Length mix.
5.5 mm
MS
Material thickness
0.50 mm
D1
Connection diameter
4.0 mm
D2
Connection diameter
18.0 mm
DD1
min. inner diameter
10.5 mm
DD2
max. outer diameter
22.0 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.