??
CAD model selection
14466 AU N 70 95 12
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU N - Merkel® U-Ring
Bill of material
14466 AU N 70 95 12
ARTIKELNR
Order number
14466
WS
Material
94 AU P00925
DD
d
70.0 mm
D
95.0 mm
NUT
Groove
H
12.0 mm
H1
6.0 mm
L
13.0 mm
P
Profile
12.5 mm
C
6.5 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.