??
CAD model selection
14529 AU N 110 140 15
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU N - Merkel® U-Ring
Bill of material
14529 AU N 110 140 15
ARTIKELNR
Order number
14529
WS
Material
94 AU P00925
DD
d
110.0 mm
D
140.0 mm
NUT
Groove
H
15.0 mm
H1
7.5 mm
L
16.0 mm
P
Profile
15.0 mm
C
7.5 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.