??
CAD model selection
14530 AU N 110 130 18
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU N - Merkel® U-Ring
Bill of material
14530 AU N 110 130 18
ARTIKELNR
Order number
14530
WS
Material
94 AU P00925
DD
d
110.0 mm
D
130.0 mm
NUT
Groove
H
18.0 mm
H1
12.0 mm
L
19.0 mm
P
Profile
10.0 mm
C
6.0 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.