??
CAD model selection
15909 N 235 275 20
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
N - U-packing
Bill of material
15909 N 235 275 20
ARTIKELNR
Item no.
15909
WS
Material
90 NBR M00108
DD
d
235.0 mm
D
275.0 mm
NUT
Groove
H
20.0 mm
H1
10.0 mm
L
21.0 mm
P
Profile
20.00 mm
C
11.0 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.