??
CAD model selection
16000 N 6 22 8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
N - U-packing
Bill of material
16000 N 6 22 8
ARTIKELNR
Item no.
16000
WS
Material
90 NBR M00109
DD
d
6.0 mm
D
22.0 mm
NUT
Groove
H
8.0 mm
H1
3.5 mm
L
9.0 mm
P
Profile
8.00 mm
C
6.0 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.