??
CAD model selection
16934 N 75 100 15
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
N - U-packing
Bill of material
16934 N 75 100 15
ARTIKELNR
Item no.
16934
WS
Material
90 NBR M00109
DD
d
75.0 mm
D
100.0 mm
NUT
Groove
H
15.0 mm
H1
7.5 mm
L
16.0 mm
P
Profile
12.50 mm
C
6.5 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.