??
CAD model selection
16951 N 78 102 12
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
N - U-packing
Bill of material
16951 N 78 102 12
ARTIKELNR
Item no.
16951
WS
Material
90 NBR M00109
DD
d
78.0 mm
D
102.0 mm
NUT
Groove
H
12.0 mm
H1
6.0 mm
L
13.0 mm
P
Profile
12.00 mm
C
6.0 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.