??
CAD model selection
16977 N 82 100 9
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
N - U-packing
Bill of material
16977 N 82 100 9
ARTIKELNR
Item no.
16977
WS
Material
90 NBR M00109
DD
d
82.0 mm
D
100.0 mm
NUT
Groove
H
9.0 mm
H1
4.0 mm
L
10.0 mm
P
Profile
9.00 mm
C
6.0 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.