??
CAD model selection
16988 N 85 105 12
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
N - U-packing
Bill of material
16988 N 85 105 12
ARTIKELNR
Item no.
16988
WS
Material
90 NBR M00109
DD
d
85.0 mm
D
105.0 mm
NUT
Groove
H
12.0 mm
H1
6.0 mm
L
13.0 mm
P
Profile
10.00 mm
C
6.0 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.