??
CAD model selection
17736 N100 190 220 22
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
N 100 - Merkel® U-Ring
Bill of material
17736 N100 190 220 22
ARTIKELNR
Item no.
17736
DD
d
190.0 mm
D
220.0 mm
NUT
Groove
H
22.0 mm
L
23.0 mm
P
Profile
15.0 mm
C
7.5 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.