??
CAD model selection
17857 N100 20 36 10
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
N 100 - Merkel® U-Ring
Bill of material
17857 N100 20 36 10
ARTIKELNR
Item no.
17857
DD
d
20.0 mm
D
36.0 mm
NUT
Groove
H
10.0 mm
L
11.0 mm
P
Profile
8.0 mm
C
6.0 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.