??
CAD model selection
17946 N100 135 165 18
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
N 100 - Merkel® U-Ring
Bill of material
17946 N100 135 165 18
ARTIKELNR
Item no.
17946
DD
d
135.0 mm
D
165.0 mm
NUT
Groove
H
18.0 mm
L
19.0 mm
P
Profile
15.0 mm
C
7.5 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.