??
CAD model selection
BFA 90 80 90 1798
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BFA - Long-stroke rolling diaphragms
Bill of material
BFA 90 80 90 1798
ARTIKELNR
Item no.
1798
WS
Material
50 NBR 253
DC
90.0 mm
DK
80.0 mm
H
90.0 mm
W
0.55 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.