??
CAD model selection
18386 NI250 32 45 10
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NI 250 - Merkel® U-Ring
Bill of material
18386 NI250 32 45 10
ARTIKELNR
Item no.
18386
DD
Dimension d
32.0 mm
D
Dimension
45.0 mm
NUT
Groove
H
Dimension
10.0 mm
L
Dimension
11.0 mm
P
Profile
6.5 mm
C
5.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.