??
CAD model selection
18399 NI250 45 60 10
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NI 250 - Merkel® U-Ring
Bill of material
18399 NI250 45 60 10
ARTIKELNR
Item no.
18399
DD
Dimension d
45.0 mm
D
Dimension
60.0 mm
NUT
Groove
H
Dimension
10.0 mm
L
Dimension
11.0 mm
P
Profile
7.5 mm
C
5.5 mm
Download CAD models
Previews - 3D