??
CAD model selection
18424 NI250 56 71 12
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NI 250 - Merkel® U-Ring
Bill of material
18424 NI250 56 71 12
ARTIKELNR
Item no.
18424
DD
Dimension d
56.0 mm
D
Dimension
71.0 mm
NUT
Groove
H
Dimension
12.0 mm
L
Dimension
13.0 mm
P
Profile
5.5 mm
C
5.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.