??
CAD model selection
18429 NA250 38 25 10
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NA 250 - Merkel® U-Ring
Bill of material
18429 NA250 38 25 10
ARTIKELNR
Item no.
18429
E
Groove
D
Dimension
38.0 mm
DD
Dimension d
25.0 mm
NUT
Groove
H
Dimension
10.0 mm
L
Dimension
11.0 mm
P
Profile
6.5 mm
C
5.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.