??
CAD model selection
18467 NA250 82 65 12
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NA 250 - Merkel® U-Ring
Bill of material
18467 NA250 82 65 12
ARTIKELNR
Item no.
18467
E
Groove
D
Dimension
82.0 mm
DD
Dimension d
65.0 mm
NUT
Groove
H
Dimension
12.0 mm
L
Dimension
13.0 mm
P
Profile
8.5 mm
C
6.0 mm
Download CAD models
Previews - 3D