??
CAD model selection
18479 NA250 100 80 15
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NA 250 - Merkel® U-Ring
Bill of material
18479 NA250 100 80 15
ARTIKELNR
Item no.
18479
E
Groove
ISO
D
Dimension
100.0 mm
DD
Dimension d
80.0 mm
NUT
Groove
H
Dimension
15.0 mm
L
Dimension
16.0 mm
P
Profile
10.0 mm
C
6.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.