??
CAD model selection
18480 NA250 100 85 12
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NA 250 - Merkel® U-Ring
Bill of material
18480 NA250 100 85 12
ARTIKELNR
Item no.
18480
E
Groove
D
Dimension
100.0 mm
DD
Dimension d
85.0 mm
NUT
Groove
H
Dimension
12.0 mm
L
Dimension
13.0 mm
P
Profile
7.5 mm
C
5.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.