??
CAD model selection
21094 NA250 160 135 18
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NA 250 - Merkel® U-Ring
Bill of material
21094 NA250 160 135 18
ARTIKELNR
Item no.
21094
E
Groove
ISO
D
Dimension
160.0 mm
DD
Dimension d
135.0 mm
NUT
Groove
H
Dimension
18.0 mm
L
Dimension
19.0 mm
P
Profile
12.5 mm
C
6.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.