??
CAD model selection
BFA 16 12 13 2227
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BFA - Long-stroke rolling diaphragms
Bill of material
BFA 16 12 13 2227
ARTIKELNR
Item no.
2227
WS
Material
50 NBR 253
DC
16.0 mm
DK
12.0 mm
H
13.0 mm
W
0.45 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.