??
CAD model selection
BFA 50 45 40 2365
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BFA - Long-stroke rolling diaphragms
Bill of material
BFA 50 45 40 2365
ARTIKELNR
Item no.
2365
WS
Material
50 NBR 253
DC
50.0 mm
DK
45.0 mm
H
40.0 mm
W
0.45 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.