??
CAD model selection
24004856 P6 60 75 13
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
P 6 - Merkel® Wiper
Bill of material
24004856 P6 60 75 13
ARTIKELNR
Item no.
24004856
DD
d
60.0 mm
D
75.0 mm
NUT
Groove
H
13.0 mm
WS
Material
85 NBR B247
L
8.2 mm
D1
67.6 mm
P
Profile
7.5 mm
R2
1.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.