??
CAD model selection
24004956 PU6 105 117.2 12
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 6 - Merkel® Wiper
Bill of material
24004956 PU6 105 117.2 12
ARTIKELNR
Item no.
24004956
DD
d
105.0 mm
D
117.2 mm
NUT
Groove
L
7.2 mm
H
12.0 mm
D1
111.0 mm
P
Profile
6.1 mm
R2
1.0 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.