??
CAD model selection
24005063 P6 220 240 18
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
P 6 - Merkel® Wiper
Bill of material
24005063 P6 220 240 18
ARTIKELNR
Item no.
24005063
DD
d
220.0 mm
D
240.0 mm
NUT
Groove
H
18.0 mm
WS
Material
85 NBR B247
L
10.2 mm
D1
230.0 mm
P
Profile
10.0 mm
R2
3.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.