??
CAD model selection
24005075 P6 240 260 18
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
P 6 - Merkel® Wiper
Bill of material
24005075 P6 240 260 18
ARTIKELNR
Item no.
24005075
DD
d
240.0 mm
D
260.0 mm
NUT
Groove
H
18.0 mm
WS
Material
85 NBR B247
L
10.2 mm
D1
250.0 mm
P
Profile
10.0 mm
R2
3.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.