??
CAD model selection
24007545 S8 65 77 9
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
S 8 - Merkel® Compact seal
Bill of material
24007545 S8 65 77 9
ARTIKELNR
Item no.
24007545
DD
Dimension d
65.0 mm
D
Dimension
77.0 mm
NUT
Groove
H
Dimension
9.0 mm
L
Dimension
9.5 mm
P
Profile
6.0 mm
C
3.0 mm
E
Groove
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.