??
CAD model selection
24007567 S8 75 87 9
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
S 8 - Merkel® Compact seal
Bill of material
24007567 S8 75 87 9
ARTIKELNR
Item no.
24007567
DD
Dimension d
75.0 mm
D
Dimension
87.0 mm
NUT
Groove
H
Dimension
9.0 mm
L
Dimension
9.5 mm
P
Profile
6.0 mm
C
3.0 mm
E
Groove
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.